Download document () of 20
We make what matters work

KTK-R-1

Eaton Bussmann Series Class CC fuse, KTK-R, fast-acting, dual-element current limiting fuse, 1 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General Specifications

Product Name
Eaton Bussmann series KTK-R fuse
Catalog Number
KTK-R-1
EAN
5027590445511
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.019 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
1 A
Number of elements
Dual
Class
Class CC
Interrupt rating
200 kA
200 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Ferrule
Response time
See time current curve
Material
Melamine tube
Packaging type
Standard
Quantity
10
Voltage rating
600 V
Type
Current-limiting fast-acting fuse
Special features
Rejection style
Application
Industrial controls panels and machinery, street lighting, general lighting, capacitors and distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.