Download document () of 20
We make what matters work

KVR-5R0H105-R

Eaton Supercapacitor, KVR Coin Cell, 5.0V,1F,15 ohm,Horizontal

General Specifications

Product Name
Eaton KVR coin cell supercapacitors
Catalog Number
KVR-5R0H105-R
UPC
051712040662
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
19.1 mm
Product Weight
3.6 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
30 Ω
Operating temperature range
-25 °C to +70 °C
Series
KVR
Max voltage
5.0 V
Capacitance
1.0 F
Leakage
10 µA
Energy
12.5 J
Power
0.104 W
Peak current (1 sec)
0.081 A
Capacitance end of life rating
70%
ESR end of life rating
400%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.