Download document () of 20
We make what matters work

KVW-5R0C684-R

Eaton Supercapacitor, KVW Coin Cell, 5.0V,0.68F,30 ohm,85degC,Cyl

General Specifications

Product Name
Eaton KVW coin cell supercapacitors
Catalog Number
KVW-5R0C684-R
UPC
051712040716
Product Height
10.5 mm
Product Weight
12.2 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Cylindrical
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
30 Ω
Operating temperature range
-40 °C to +85 °C
Series
KVW
Max voltage
5.0 V
Capacitance
0.68 F
Leakage
10 µA
Energy
8.5 J
Power
0.104 W
Peak current (1 sec)
0.079 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.