Download document () of 20
We make what matters work

KW-5R5C104-R

Eaton KW supercapacitor, 5.5 V, Cylindrical, Capacitance 0.1F

General Specifications

Product Name
Eaton KW coin cell supercapacitors
Catalog Number
KW-5R5C104-R
UPC
051712353847
Product Height
8.3 mm
Product Weight
3.7 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Cylindrical
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
50 Ω
Operating temperature range
-40 °C to +85 °C
Series
KW
Max voltage
5.5 V
Capacitance
0.1 F
Energy
1.5 J
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.