Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, LB shape, Built-in rollers, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
|
Catalog Number |
LB150M HDG
|
UPC |
662277037785
|
Product Length/Depth |
8.12 in
|
Product Height |
2.83 in
|
Product Width |
2.6 in
|
Product Weight |
3.31 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Built-in rollers
|
Material |
Malleable iron
|
Trade size |
1-1/2"
|
Finish |
Hot dip galvanized
|
Shape |
LB
|