Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Feraloy iron alloy, 5"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD012
|
UPC |
782274517902
|
Product Length/Depth |
32.44 in
|
Product Height |
12.5 in
|
Product Width |
8.63 in
|
Product Weight |
94 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Feraloy iron alloy
|
Trade size |
5"
|