Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBY elbow, Rigid/IMC, Copper-free aluminum, 90°, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBY elbow
|
Catalog Number |
LBY15 SA
|
UPC |
782274277059
|
Product Length/Depth |
2 in
|
Product Height |
2.81 in
|
Product Width |
2 in
|
Product Weight |
1 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Material |
Copper-free aluminum
|
Conduit type |
Rigid/IMC
|
Shape |
90° angle
|
Trade size |
1/2"
|