Download document () of 20

LCCF6

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 2", For use with inside rail tray

General Specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF6
UPC
782274130941
Product Length/Depth
2.75 in
Product Height
5.25 in
Product Width
2.75 in
Product Weight
0.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with inside rail tray
Material
Cast iron
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.