Download document () of 20
We make what matters work

LD1-150-R

Eaton LD inductor, 15 uH, 0.99 A Irms, 1.05 A ISAT, 235 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General Specifications

Product Name
Eaton LD1 inductor
Catalog Number
LD1-150-R
UPC
051712889490
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.99 A
ISAT
1.05 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
235 mΩ
Series
LD

Export product specification