Download document () of 20
We make what matters work

LD2-680-R

Eaton LD inductor, 68 uH, 1.88 A Irms, 1.35 A ISAT, 280 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General Specifications

Product Name
Eaton LD2 inductor
Catalog Number
LD2-680-R
UPC
051712889865
Product Length/Depth
8.1 mm
Product Height
5.3 mm
Product Width
7.3 mm
Product Weight
0.0019 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.88 A
ISAT
1.35 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
280 mΩ
Series
LD

Export product specification