Download document () of 20
Discontinued

LFHSHW3

Eaton Exceder LED3 Low frequency sounder strobe, wall, white, 177 cd, FIRE, indoor

A newer version of this product is available:

General Specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSHW3
UPC
786697265655
Product Length/Depth
1.8 in
Product Height
6.2 in
Product Width
4.7 in
Product Weight
1.17 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ULC
ICES
FCC
CSFM
RoHS
UL
Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.344
Voltage
24 V
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
177 cd
520 Hz modes of operation
T4 (CO)
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas
Sound level (dBA)
80 dB

Export product specification