Download document () of 20
We make what matters work

LL75

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, LL shape, 2-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LL75
UPC
784564140272
Product Length/Depth
13.14 in
Product Height
6 in
Product Width
4 in
Product Weight
5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
2-1/2"
Shape
LL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.