Download document () of 20

LNR9

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 3-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR9
UPC
782274705415
Product Length/Depth
3.06 in
Product Height
4.06 in
Product Width
4.06 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Polypropylene
Trade size
3-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.