Download document () of 20
Discontinued

LSPKWC-AL

Eaton Exceder LED3 high fidelity speaker, ceiling, white, ALERT, 25/70V, indoor

A newer version of this product is available:

General Specifications

Product Name
Eaton Exceder LED3 high fidelity speaker
Catalog Number
LSPKWC-AL
UPC
786697109966
Product Length/Depth
1.5 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
1.484 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
CSFM
FM
ULC
Mounting Method
Ceiling
Housing color
White
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
25 V
70 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Export product specification