Download document () of 20

LTBK3890

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 90° angle, Insulated, Malleable iron, Low profile, 3/8"

General Specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK3890
UPC
784564000057
Product Length/Depth
1.59 in
Product Height
2.28 in
Product Width
2.13 in
Product Weight
0.23 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Low profile
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.