Download document () of 20

LTCOND75NM100

Eaton Crouse-Hinds series liquidtight conduit, 100 ft, Gray, 0.820-0.840" I.D., 1.030-1.050" O.D., PVC, 80°C dry, 60°C wet, 3/4" trade size, Type B

General Specifications

Product Name
Eaton Crouse-Hinds series liquidtight conduit
Catalog Number
LTCOND75NM100
UPC
662277031837
Product Weight
19.25 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
B
Coil/reel size
100 ft
Color
Gray
Material
PVC
Temperature rating
80°C dry, 60°C wet
Trade size
3/4"
Inner diameter
0.820-0.840"
Outer diameter
1.030-1.050"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.