Download document () of 20
Discontinued

LY48G28E09CU

9 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded

General Specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48G28E09CU
UPC
786680234392
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Type
Marine Duty Encapsulated Transformer
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
9 kVA
kVA
9 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Insulation
180 °C
Volt ampere rating
9 kVA
Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.