Download document () of 20
We make what matters work

MB-G10-24-R

Eaton Wheelock MB motor bell, vibrating, red, 10", 24 VAC, indoor/outdoor mounting options available

General Specifications

Product Name
Eaton Wheelock MB motor bell
Catalog Number
MB-G10-24-R
UPC
786697039430
Product Length/Depth
2.4 in
Product Height
10 in
Product Width
10 in
Product Weight
1.91 lb
Certifications
UL

Product specifications

Compliance and standards
FM
CSFM
MEA
UL
ULC
BFP
Mounting Method
Wall
Housing color
Red
Housing material
Aluminum with textured enamel finish
Shell size
10 inches
Voltage
24 V
Current
0.03
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling
Sound Level (dBA)
92

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.