Download document () of 20
We make what matters work

MCL1005-121-R

Eaton MCL Chip IND 1005 120nH 2 Pads SMT

General Specifications

Product Name
Eaton MCL1005 chip inductor
Catalog Number
MCL1005-121-R
UPC
051712007207
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.00079 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.15 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
2800 mΩ
Inductance
120 nH

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us