Download document () of 20
We make what matters work

MCL1608V1-1R0-R

Eaton MCL Chip IND 1608 1.0uH 2 Pads SMT

General Specifications

Product Name
Eaton MCL1608 chip inductor
Catalog Number
MCL1608V1-1R0-R
UPC
051712006507
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.005 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.15 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
300 mΩ
Inductance
1 nH

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us