Eaton MCLA Auto Chip IND 1005 3.3nH 2 Pads SMT
| Product Name |
Eaton MCLA1005 chip inductor
|
| Catalog Number |
MCLA1005V2-3R3-R
|
| UPC |
051712012461
|
| Product Length/Depth |
1 mm
|
| Product Height |
0.5 mm
|
| Product Width |
0.5 mm
|
| Product Weight |
0.0009 g
|
| Compliances |
RoHS Compliant
|
| Type |
Chip inductor
|
| Mounting |
SMT
|
| IRMS |
0.3 A
|
| Package Quantity |
10000
|
| Automotive grade |
Yes
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
200 mΩ
|
| Series |
MCLA1005V2
|
Support from Eaton
Technical support