Eaton MCLA Auto Chip IND 1608 1.8uH 2 Pads SMT
| Product Name |
Eaton MCLA1608 chip inductor
|
| Catalog Number |
MCLA1608V1-1R8-R
|
| UPC |
051712010429
|
| Product Length/Depth |
1.6 mm
|
| Product Height |
0.8 mm
|
| Product Width |
0.8 mm
|
| Product Weight |
0.003 g
|
| Compliances |
RoHS Compliant
|
| Type |
Chip inductor
|
| Mounting |
SMT
|
| IRMS |
0.025 A
|
| Package Quantity |
4000
|
| Automotive grade |
Yes
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
750 mΩ
|
| Series |
MCLA1608V1
|
Support from Eaton
Technical support