Download document () of 20

MCOM-FC

Eaton Addressable micro interface: Cooper, Addressable, Micro Output Module, EN54 Systems, For Fan Controller

General Specifications

Product Name
Eaton Addressable micro interface
Catalog Number
MCOM-FC
EAN
5018987310857
Product Length/Depth
18.5 mm
Product Height
65 mm
Product Width
35 mm
Product Weight
0.078 kg
Compliances
EN

Product specifications

Material
Plastic
Color
Clear white
RAL-number
9003
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Number of output circuits
1
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
18.5 VDC
Standby current
310
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt18 (Input/Output Devices)
Cable entry
Top

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.