Download document () of 20
We make what matters work

MDL-V-3-1/2-R

Eaton MDL Series Time-delay fuse 3.5A, 250 Vac, 32 Vdc (self certified), MDL-V-3-1-2-R

General Specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-3-1/2-R
UPC
051712651820
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.01 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Axial leads
Amperage Rating
3.5 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification