Download document () of 20
We make what matters work

MFBM1V1005-050-R

Multilayer High Current, Impedance 5Ω 1.8A, 2PADS SMT

General Specifications

Product Name
Eaton MFBM1V1005 ferrite chip bead
Catalog Number
MFBM1V1005-050-R
UPC
051712768184
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
1.8 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
50 mΩ
Series
MFBM1V1005

Export product specification