Download document () of 20

MFBW1V2012-201-R

Multilayer Normal Current, Impedance 200Ω 2.0A, 2PADS SMT

General Specifications

Product Name
Eaton MFBW1V2012 ferrite chip bead
Catalog Number
MFBW1V2012-201-R
UPC
051712769860
Product Length/Depth
2 mm
Product Height
1.2 mm
Product Width
0.9 mm
Product Weight
0.011 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
2 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
150 mΩ
Series
MFBW1V2012

Export product specification