Download document () of 20

MHK-RAG

Eaton Crouse-Hinds series V-Spring handrail mounting kit, Galvanized steel, Handrail stanchion mount, Angled rail

General Specifications

Product Name
Eaton Crouse-Hinds series V-Spring handrail mounting kit
Catalog Number
MHK-RAG
UPC
662276470071
Product Length/Depth
11.25 in
Product Height
3.25 in
Product Width
7.25 in
Product Weight
8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Galvanized steel
Mounting style
Handrail stanchion
Type
Angled rail

Export product specification