Download document () of 20
We make what matters work

MLST1LPK

Molded case circuit breaker accessories, Low energy field installation shunt trip kit, Pigtail leads, Left-hand mounting, F-frame

General Specifications

Product Name
Eaton Series C Molded case circuit breaker shunt trip
Catalog Number
MLST1LPK
UPC
786689599041
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3.3 in
Product Weight
0.4 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.