Download document () of 20
We make what matters work

MLVA02V05C064-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0201 Lead Free, C064-R

General Specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA02V05C064-R
UPC
051712545181
Product Length/Depth
0.6 mm
Product Height
0.3 mm
Product Width
0.3 mm
Product Weight
0.1 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
64
Clamping voltage
26
Operating voltage
5.5
Varistor voltage
11 V
ESD withstand - contact
8 kV
Component package size
0201 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us