Download document () of 20
We make what matters work

MLVA06V09C210-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0603 Lead Free, C210-R

General Specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA06V09C210-R
UPC
051712545235
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.2 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
210
Clamping voltage
41
Operating voltage
9
Transient energy
0.1
Varistor voltage
16 V
Working voltage (Vrms)
7 Vrms
Peak current 8/20
30
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us