Download document () of 20
We make what matters work

MLVA06V18C150-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0603 Lead Free, C150-R

General Specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA06V18C150-R
UPC
051712545242
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.2 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
150
Clamping voltage
54
Operating voltage
18
Transient energy
0.1
Varistor voltage
28 V
Working voltage (Vrms)
14 Vrms
Peak current 8/20
30
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us