Download document () of 20

MLVB06V18C0R5

MULTILAYER VARISTOR LOW CAPACITANCE 0603, 18V WORKING VOLTAGE, 250V CLAMPING VOLTAGE

General Specifications

Product Name
Eaton MLVB multilayer varistor
Catalog Number
MLVB06V18C0R5
UPC
051712241526
Product Length/Depth
0.06 in
Product Height
0.8 in
Product Width
0.03 in
Product Weight
0.03 lb
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Capacitance
0.5
Clamping voltage
250
Operating voltage
18
Varistor voltage
105 V
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us