Download document () of 20
We make what matters work

MP2A-1R5-R

Eaton MP2A inductor, 1.5 uH, 2.02 A Irms, 3.22 A ISAT, 85 mΩ resistance, SMT mounting, MPP, 2-pins, 3900 qty.

General Specifications

Product Name
Eaton MP2A inductor
Catalog Number
MP2A-1R5-R
UPC
051712821636
Product Length/Depth
0.295 in
Product Height
0.071 in
Product Width
0.205 in
Product Weight
0.0002 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.02 A
ISAT
3.22 A
Package Quantity
3900
Material
MPP
Frequency rating
Up to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
85 mΩ
Series
MP2A

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us