Eaton MP2A inductor, 0.47 uH, 3.52 A Irms, 5.8 A ISAT, 28 mΩ resistance, SMT mounting, MPP, 2-pins, 3900 qty.
| Product Name |
Eaton MP2A inductor
|
| Catalog Number |
MP2A-R47-R
|
| UPC |
051712821605
|
| Product Length/Depth |
0.295 in
|
| Product Height |
0.071 in
|
| Product Width |
0.205 in
|
| Product Weight |
0.0002 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
3.52 A
|
| ISAT |
5.8 A
|
| Package Quantity |
3900
|
| Material |
MPP
|
| Frequency rating |
Up to 500 kHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
28 mΩ
|
| Series |
MP2A
|
Support from Eaton
Technical support