Download document () of 20
We make what matters work

MPI2510V2-1R5-R

Eaton MPI25-V2 inductor, 1.5 uH, 2.5 A Irms, 2.5 A ISAT, 85 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General Specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI2510V2-1R5-R
UPC
051712742436
Product Length/Depth
2.5 mm
Product Height
1.5 mm
Product Width
2 mm
Product Weight
0.029 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.5 A
ISAT
2.5 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
85 mΩ
Size
2.5x2.0x1.05mm
Terminals
2 Pads
Inductance
1.5 μH
Frame size
2.5x2.0x1.05mm
Series
MPI25-V2

Export product specification