Download document () of 20
We make what matters work

MPI4012V2-R68-R

Eaton MPI40-V2, 0.68 uH, 4.5 A Irms, 6.7 A ISAT, 33.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General Specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI4012V2-R68-R
UPC
051712686853
Product Length/Depth
4.4 mm
Product Height
1 mm
Product Width
4 mm
Product Weight
0.11 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.5 A
ISAT
6.7 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
33.5 mΩ
Size
4.75x4.45x1.2mm
Terminals
2 Pads
Frame size
4.75x4.45x1.2mm
Series
MPI40-V2

Export product specification