Download document () of 20
We make what matters work

MPI4015V2-2R2-R

Eaton MPI40-V2, 2.2 uH, 2.9 A Irms, 4.5 A ISAT, 78 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General Specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI4015V2-2R2-R
UPC
051712686938
Product Length/Depth
4.4 mm
Product Height
1.3 mm
Product Width
4.2 mm
Product Weight
0.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.9 A
ISAT
4.5 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
78 mΩ
Size
4.75x4.45x1.5mm
Terminals
2 Pads
Frame size
4.75x4.45x1.5mm
Series
MPI40-V2

Export product specification