Download document () of 20
We make what matters work

MPIA2010V1-2R2-R

Eaton B Mag. MPIA2010V1, IND Molded Power 2.2uH 2.2A 2 PADS SMT

General Specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2010V1-2R2-R
UPC
051712832021
Product Length/Depth
2 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.019 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2 A
ISAT
2.2 A
Package Quantity
300
Material
Alloy powder
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
140 mΩ
Inductance
2.2 μH
Self resonant frequency
60 Mega Hertz

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us