Download document () of 20
We make what matters work

MPIA2010V1-R33-R

Eaton IND Molded Power MPIA2010V1, 0.33uH 4.7A 2 PADS SMT

General Specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2010V1-R33-R
UPC
051712908030
Product Length/Depth
2 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.019 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4 A
ISAT
5.5 A
Package Quantity
300
Material
Alloy powder
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
26 mΩ
Inductance
0.33 μH
Self resonant frequency
120 Mega Hertz

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us