Download document () of 20
We make what matters work

MPIA2010V1-R47-R

Eaton B Mag. MPIA2010V1, IND Molded Power 0.47uH 4.5A 2 PADS SMT

General Specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2010V1-R47-R
UPC
051712832038
Product Length/Depth
2 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.019 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4 A
ISAT
4.8 A
Package Quantity
300
Material
Alloy powder
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
33 mΩ
Inductance
0.47 μH
Self resonant frequency
120 Mega Hertz

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us