Download document () of 20

N042-001-04-WH

4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

General Specifications

Product Name
Eaton Tripp Lite series keystone faceplate
Catalog Number
N042-001-04-WH
UPC
037332174246
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
TAA Compliant

Product specifications

Accessory/spare part type
Wall Plate
Color
White
Product Features
TAA Compliant
Product Highlights
Snap-in, color-coded port identification icons
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Single Gang White Faceplate, 4 Keystone Cutouts
Port or station identification windows accept a printed or hand-written label
Technology
HDBaseT
Cat6
Cat6a
DisplayPort
HDMI
USB 2.0 (High Speed)
Cat5/5e
Number of Ports
4

Export product specification