Download document () of 20

N062-048-KJ

48-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

General Specifications

Product Name
Eaton Tripp Lite series blanking panel
Catalog Number
N062-048-KJ
UPC
037332276858
Product Length/Depth
0.5 in
Product Height
1.74 in
Product Width
19 in
Product Weight
1.2 lb
Compliances
CE Marked
REACH
RoHS
UKCA

Product specifications

Features
Flex Center
Color
Black
Material
Rear Panel: SPCC; Frame: ABS + PC
Operating Temperature
14° to 140°F (-10° to 60°C)
Type
Rackmount
Panel Applications
Audio/Video
Ethernet
USB
Voice
Product Features
Numbered Ports
Product Highlights
48 blank cutouts compatible with keystone jacks, including AV Connectors and N235 Series RJ45 jacks
Ideal for Ethernet, voice, audio/video and USB applications for home or office
Numbered ports allow easy identification of jacks and cabling
Heavy-duty cold-rolled steel construction designed for long life
Mounts easily into 1U of space in an EIA-standard 19 in. 2-post rack
Rack Height
1U
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Technology
Cat5/5e
Cat6
Cat6a
DisplayPort
HDMI
USB 2.0 (High Speed)
Number of Ports
48
Panel Style
Blank
Storage Humidity Range
10% to 90% RH, Non-Condensing
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)

Export product specification