Eaton B-Line series spring nut, 0.85"Hx2"Lx1.31"W, Stainless steel type 316, 1/2"-13 bolt size, 250 lbs load rating, 1500 lbs load rating
Product Name |
Eaton B-Line series spring nut
|
Catalog Number |
N225SS6
|
UPC |
781011403461
|
Product Length/Depth |
2 in
|
Product Height |
0.85 in
|
Product Width |
1.31 in
|
Product Weight |
0.106 lb
|
Certifications |
Not Applicable
|
Product Category |
Channel nuts
|
Type |
Nut without spring
|
Finish |
Stainless steel type 316
|
Material |
Steel
|
Load rating (pull out strength) |
250 lbs
|
Load rating (slip strength) |
1500 lbs
|
Bolt/thread/rod size |
1/2"-13
|