Download document () of 20

N250-P12

Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

General Specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N250-P12
UPC
037332210401
Product Length/Depth
1.88 in
Product Height
1.88 in
Product Width
3.33 in
Product Weight
0.46 lb
Compliances
RoHS
CE Marked
Certifications
UL Listed

Product specifications

Type
Wall Mount
Color
Black
Package Contents
(4) Cable ties
Installation instructions
N250-P12 12-Port Wall-Mount Cat6 Patch Panel - PoE+ Compliant
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
12 RJ45 and punchdown ports numbered/labeled for immediate cable identification
Ideal for managing Cat6 cable patching in high-density IT environments
Durable aluminum panel with ABS plastic frame that mounts easily to wall or desk
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Power Over Ethernet (Poe) Power - Max
90 W
Number Of Ports
12
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Punchdown

Export product specification