Download document () of 20

N286-01GTX

Cisco-Compatible GLC-T SFP Mini Transceiver, 1000Base-TX Copper RJ45, Cat5e, Cat6, 328.08 ft. (100 m)

General Specifications

Product Name
Eaton Tripp Lite series copper transceiver
Catalog Number
N286-01GTX
UPC
037332197412
Product Length/Depth
2.24 in
Product Height
0.331 in
Product Width
0.52 in
Product Weight
0.05 lb
Compliances
RoHS

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Supports data transfer rates up to 1 Gbps
Transmits up to 328.08-ft. (100 m) with RJ45 cabling
Low EMI and power dissipation
Auto-sensing RJ45 port with Auto MDI/MDI-X support
Supports up to 1.25 Gbps bi-direction communication
SideA Connector1
SFP+ (MALE)
SideB Connector1
RJ45 (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
Cisco
Transmission Distance
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps

Export product specification