Photo is representative
Download
Eaton Crouse-Hinds series N2S selector switch control station, With selector switch, With one 1" hub, On, Off, Krydon fiberglass-reinforced polyester, Single-gang, Dead end, Two-position, two-circuit, 1"
Product Name |
Eaton Crouse-Hinds series N2S selector switch control station
|
Catalog Number |
N2S3121 ON OF
|
UPC |
782274906959
|
Product Length/Depth |
3.81 in
|
Product Height |
8.5 in
|
Product Width |
6 in
|
Product Weight |
2.9 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
|
NEMA Rating |
7
3 12 4X |
Enclosure type |
With selector switch
|
Hub style |
With one 1" hub
|
Indicating plate markings |
On, Off
|
Material |
Krydon fiberglass-reinforced polyester
|
Number of gangs |
Single-gang
|
Style |
Dead end
|
Switch function |
Two-position, two-circuit
|
Trade size |
1"
|