Download document () of 20

N484-12M12

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

General Specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-12M12
UPC
037332187215
Product Length/Depth
1.46 in
Product Height
2.36 in
Product Width
7.9 in
Product Weight
0.49 lb
Compliances
REACH
RoHS

Product specifications

Color
Black
Package Contents
Quick Start Guide
N484-12M12 40GbE Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
System Requirements
Designed specifically for use with N842-, N844- and N845-Series cables
Guaranteed compatibility when used with recommended cabling
Product Highlights
40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections ( Female )
High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
Guaranteed compatibility when used with recommended cabling
Factory terminated connectors reduce the time and labor required of field connector terminations
Designed specifically for use with cables, such as the N842-, N844- and N845-Series cables
SideA Connector1
12F MTP/MPO (FEMALE)
SideB Connector1
12F MTP/MPO (FEMALE)
Technology
Fiber
Features
Flex Center
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Number Of Ports
12

Export product specification