Download document () of 20

P48G28T1518

Eaton 15 KVA Mini Power Center 3PH 480V Delta-208Y/120V 18 spaces

General Specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G28T1518
UPC
786680225765
Product Length/Depth
9.4 in
Product Height
36.1 in
Product Width
28.8 in
Product Weight
320 lb
Compliances
NAFTA
Certifications
CSA Certified
UL Listed
ANSI
IEEE Certified

Product specifications

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Mounting
Wall Mount
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
289B
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
15 kVA
Weathershield
Not required
Wiring connection
M48G1H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.