Download document () of 20

PDG30P0200VFAK

Eaton Power Defense Globally Rated, Frame 3, Four Pole (0% N), 200A, 100kA/480V, 50C Cal T-M (Fxd-Adj) TU, Std Term Line Only (PDG3X4TA300)

General Specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG30P0200VFAK
UPC
786689305932
Product Length/Depth
109.1 mm
Product Height
257.1 mm
Product Width
182.9 mm
Product Weight
6.25 kg
Compliances
RoHS Compliant

Product specifications

Amperage Rating
200 A
Voltage rating
600 Vac
Trip Type
T297
Circuit breaker type
PD3 Global
Circuit breaker frame type
Complete breaker
Protection
0% protected neutral pole
Series
Power defense
Terminals
Standard Terminals Line Only
Frame
3
Class
Class A
Calibration
50C Calibration
Interrupt rating
100 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Thermomagnetic
Voltage rating - max
600 V
Number of poles
Four-pole (0% N)

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.