Download document () of 20
We make what matters work

PHB-5R0V255-R

Eaton PHB supercapacitor, 5.0 V, 2.5 F, 0.20Ω, Vertical Pack

General Specifications

Product Name
Eaton PHB cylindrical cell supercapacitor pack
Catalog Number
PHB-5R0V255-R
UPC
051712353717
Product Length/Depth
21.3 mm
Product Height
23 mm
Product Width
11 mm
Product Weight
5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
20.8 x 10.5 x 22.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.2 Ω
Operating temperature range
-25 °C to +70 °C
Series
PHB
Max voltage
5 V
Capacitance
2.5 F
Leakage
0 µA
Energy
31.3 J
Power
31 W
Peak current (1 sec)
4.2 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.